Product QS18K6AF120Q5
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3805190- Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
EAN | 662488038656 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 27.21 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 21.1 x 15 x 34.5 mm, QS18 |
Range | 1…120 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.150 m |
Housing material | Plastic, ABS |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Special features | Pushbutton, Teach input |
Configuration File
Configuration Software
Quick Start Guide
Mounting accessories
![]() |
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 |
![]() |
SMBQS18AF
Mounting bracket, stainless steel, for 18 mm thread |
3067467 |
Functional accessories
![]() |
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 |
![]() |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 |
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TBIL-M1-16DXP
16-channel I/O-hub for the connection of 16 digital PNP signals to an IO-Link master (input/output freely selectable per channel) |
6814102 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |