Product  Q2XKLAF2IR-Q

Photoelectric Sensor

Diffuse-Mode Sensor

With Switching Output and IO-Link

Order number: 3812837
    • Miniature sensor with slim housing for confined spaces
    • Protection class IP67
    • Connection via 150-mm PVC cable with M8 × 1 male connector, 4-pin
    • Range: 2000 mm
    • Crosstalk protection
    • Operating voltage: 12…30 VDC
    • Output 1: PNP switching output with IO-Link communication
    • Output 2: PNP switching output, alarm output or Pulse Frequency Modulation (PFM)
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 662488109530
Customs tariff number 85365019000
Country of origin US
Weight 18 g

Technical Data

Function Proximity switch
Operating mode Background suppression, adjustable
Design Rectangular
Construction size 11.3 x 8 x 31 mm, Q2X
Range 20…2000 mm
Light type IR
Operating voltage 10…30 VDC
Output function NO/NC, PNP
Communication protocol IO-Link
Electrical connection Cable with connector, M8 × 1
Housing material Plastic, PC ABS
Ambient temperature -25…+50 °C
Protection class IP67
Special features Miniature, Crosstalk protection

Functional accessories

6827386
6827385
6825482
6814102
6814024

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top