Product NI4-EG08-AG41X
Inductive Sensor
With Increased Switching Distance
Order number: 4561000- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- Large sensing range
- DC 2-wire, 10…55 VDC
- Polarized version
- NO contact
- Cable connection
General data
EAN | 4047101150599 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 53 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 4 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…55 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.30 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |
Mounting accessories
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 | |
MW08
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945008 | |
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |