Product BSS-08
Accessories
Mounting Clamp
Order number: 6901322- Mounting clamp for M8 × 1 sensors
- Plastic, polypropylene
General data
EAN | 4047101246490 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 32 g |
Technical Data
Accessory type | Mounting clamp |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 30 x 34 x 26.5 mm |
Housing diameter | Ø 8 mm |
Housing material | Plastic, PP, Green |
Mounting accessories
BSS-TSM 2 pcs
DIN rail nut for BSS and BSM mounting clips, for mounting on DIN rails |
6901323 |