Product MW08
Mounting Accessories
Mounting bracket
Order number: 6945008- Mounting bracket for M8 x1 threaded barrel sensors
- Stainless steel A2 1.4301 (AISI 304)

General data
| EAN | 4047101246599 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 18 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 28.7 x 31.8 x 25.4 mm |
| Housing diameter | Ø 8 mm |
| Housing material | Metal, 1.4301 (AISI 304) |

