Product  BI15-M30-VP6X

Inductive Sensor

With Increased Switching Distance

Order number: 4590716
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Large sensing range
    • DC 4-wire, 10…30 VDC
    • Changeover contact, PNP output
    • Cable connection
#

General data

EAN 4047101249736
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019900
Country of origin PL
Weight 216 g

Technical Data

Design Threaded barrel
Construction size M30 x 1.5
Rated switching distance 15 mm
Mounting conditions Flush
Operating voltage 10…30 VDC
Output function Complementary contact, PNP
Switching frequency 0.150 kHz
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67
Special features Sn +

Mounting accessories

6947216
6945103
6945005
6901319

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top