Product BI2-M08-VN6X-H1341
Inductive Sensor
With Increased Switching Distance
Order number: 4602808- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, NPN output
- M12 x 1 male connector

General data
EAN | 4047101412253 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 21 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 2 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 2.80 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |
Mounting accessories
![]() |
MW08
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945008 |
![]() |
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |