Product BI8-M18-LUAP6X
Inductive Sensor
With Analog and Switching Output
Order number: 4615010- Threaded barrel, M18 x 1
- Chrome-plated brass
- 4‐wire, 15…30 VDC
- NO contact, PNP output
- Analog output
- 0…10 V
- Cable connection

General data
EAN | 4047101001099 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 138 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Measuring range | 1…5 mm |
Mounting conditions | Flush |
Operating voltage | 15…30 VDC |
Output function | NO contact, PNP/Analog output |
Voltage output | 0…10 V |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
QM-18
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945102 |
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |