Product  CABLE 5711-30M

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: 6602453
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • End open
    • Open end
    • Cable length: 30 m
#

General data

EAN 4047101024012
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444995900
Country of origin US
Weight 4260 g

Technical Data

Application Data
Number of Conductors 4
Core cross-section 0.52  mm²
Network protocol DeviceNet, CANopen
Cable diameter Ø  8.38 mm
Cable length 30.0  m
Cable jacket PVC, Gray
Shielding yes
Approvals UL, CSA

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top