Product RSV-49TR-EX
Bus Terminating Resistor
Order number: 6602709- Design: 7/8" male connector
- Stainless steel coupling nut, straight, 4-pin
- For use in FOUNDATION fieldbus applications
- Temperature range: -40…+70 °C
- Protection class: IP67
- FISCO compliant according to IEC TS 60079-27

General data
EAN | 4047101107852 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 71 g |
Technical Data
Accessory type | Terminating resistor |
Device type | Bus terminating resistor |
Network protocol | FOUNDATION fieldbus |
Connector A | Male, M12 × 1, Straight |