Product FW-M12ST5D-G-SB-ME-SH-8
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6604218- For use in Ethernet applications
- Shielding via iris spring connection
- D-coding
- Metal housing
- Screw-clamp terminal
- 4-pin
- Cable feedthrough 5.0…8.0 mm
- Approval: UL

General data
EAN | 4047101458107 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 49 g |
Technical Data
Network protocol | Ethernet |
Device type | Field-wireable connector |
Approvals | UL |
Data Sheets
German | 647 KB |
English | 645 KB |
French | 647 KB |
Spanish | 647 KB |
Czech | 646 KB |
Dutch | 647 KB |
Romanian | 647 KB |
Russian | 652 KB |
Polish | 648 KB |
Chinese | 684 KB |
Turkish | 647 KB |
Approval/Declaration
UL Approval | 400 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |