Product CMBSD8141-0/PG9
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6604282- For use in Ethernet applications
- Shielding via iris spring connection
- D-coding
- Metal housing
- Screw-clamp terminal
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
EAN | 4047101458121 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 45 g |
Technical Data
Network protocol | Ethernet |
Device type | Field-wireable connector |
Approvals | cULus recognized |
Data Sheets
German | 644 KB |
English | 643 KB |
French | 644 KB |
Spanish | 644 KB |
Czech | 645 KB |
Dutch | 644 KB |
Romanian | 644 KB |
Russian | 641 KB |
Polish | 645 KB |
Chinese | 686 KB |
Turkish | 645 KB |
Approval/Declaration
UL Approval | 400 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |