Product CABLE 455-150M
PROFIBUS Cable
PVC Cable Jacket
Order number: 6604286- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- UL approval
- End open
- Open end
- Cable length: 150 m

General data
EAN | 4047101039597 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444995900 |
Country of origin | US |
Weight | 15000 g |
Technical Data
Application | Data |
Number of Conductors | 2 |
Core cross-section | 0.34 mm² |
Network protocol | PROFIBUS-DP |
Cable diameter | Ø 8.5 mm |
Cable length | 150.0 m |
Cable jacket | PVC, Violet |
Shielding | Aluminum foil, tinned copper wire |
Approvals | UL, CSA |