Product Cable-PDP-52-100M
Power Supply Cable/PUR
Bulk Cable
Order number: 6604716- Power cable: 5 x 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil-resistant and flame-retardant
- Halogen-free
- Cable length: 100 m

General data
EAN | 4047106131746 |
eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
Customs tariff number | 85444995900 |
Country of origin | DE |
Weight | 11230 g |
Technical Data
Application | Power |
Number of Conductors | 5 |
Core cross-section | 1.5 mm² |
Cable diameter | Ø 8.5 mm |
Cable length | 100.0 m |
Cable jacket | PUR, Gray |
Shielding | no |