Product WKM52-10-WSM52
Power Supply Cable, PUR
Extension Cable
Order number: 6604808- Power cable: 5 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- 7/8" male, angled
- 7/8" female, angled
- Cable length: 10 m

General data
EAN | 4047106131418 |
eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
Customs tariff number | 85444290900 |
Country of origin | CN |
Weight | 1329 g |
Technical Data
Application | Power |
Design | Extension Cable |
Connector A | Female, 7/8″-16 UN, Angled |
Number of pins | 4+PE |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, 7/8″-16 UN, Angled |
Number of Pins | 4+PE |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 300 V |
Current | 12 A |
Cable diameter | Ø 8.5 mm |
Cable length | 10.0 m |
Cable jacket | PUR, Gray |
Number of Conductors | 5 |
Protection class | IP67 |
Special features | Suitable for drag chain use |