Product WSC-WKC5701-2M
Bus Cable for CAN (DeviceNet, CANopen)
PUR Cable Jacket, Thin
Order number: 6604825- Sheathing material: PUR
- Jacket color: Anthracite
- Power pair: AWG 2/22
- Data pair: AWG 2/24
- Oil-resistant acc. to VDE 0472, part 803
- Flame-retardant acc. to VDE 0472, part 804/B
- Halogen-free
- UL approval
- M12-female, angled, A-coded
- M12 male connector, angled, A-coded
- Cable length: 2.0 m

General data
EAN | 4047106146238 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | PL |
Weight | 153 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male, M12 × 1, Angled, A-coded |
Number of pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Angled, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Network protocol | DeviceNet, CANopen |
Voltage | 60 V |
Current | 4 A |
Cable diameter | Ø 6.7 mm |
Cable length | 2.0 m |
Cable jacket | PUR, Anthracite |
Number of Conductors | 2 |
Protection class | IP67 |
Approvals | UL |