Product  CABLE 572-500M

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket, Thin

Order number: 6604900
    • Jacket material: PVC
    • Power pair: AWG 2/22
    • Data pair: AWG 2/22
    • Jacket color: gray
    • UL approval
    • Cable length: 500 m
#

General data

EAN 4047101040623
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444995900
Country of origin US
Weight 35800 g

Technical Data

Application Data
Number of Conductors 4
Core cross-section 0.34  mm²
Network protocol DeviceNet, CANopen
Cable diameter Ø  7.2 mm
Cable length 500.0  m
Cable jacket PVC, Gray
Shielding yes
Approvals UL, CSA

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top