Product CABLE 5711-500M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: 6604922- Jacket material: PVC
- Jacket color: gray
- UL approval
- End open
- Open end
- Cable length: 500 m

General data
EAN | 4047101040692 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444995900 |
Country of origin | US |
Weight | 58000 g |
Technical Data
Application | Data |
Number of Conductors | 4 |
Core cross-section | 0.52 mm² |
Network protocol | DeviceNet, CANopen |
Cable diameter | Ø 8.38 mm |
Cable length | 500.0 m |
Cable jacket | PVC, Gray |
Shielding | yes |
Approvals | UL, CSA |