Product VC8S22-T80E-0.3-RSC5.31T/TXL
Valve connector C type
Extension Cable
Order number: 6606532- 2-pin + PE, bridged
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Z-Diode
- M12 male, straight, 2-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 0.3 m

General data
EAN | 4047106161989 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 42 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Valve connector, Design C |
Number of pins | 2+PE, PE bridged |
Connector body | Plastic, TPU, Black/Translucent |
Protective component | Z diode |
Display switch state | LED, Yellow/yellow |
Connector B | Male, Straight |
Voltage | 24 V |
Current | 4 A |
Cable diameter | Ø 5.2 mm |
Cable length | 0.30 m |
Cable jacket | PUR, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |