Product  VAS22-L-FS5.31

Valve connector A type

Adapter valve connector - M12 x 1 male

Order number: 6606580
    • 2-pin + PE, bridged
    • Design according to the DIN EN 175301-803
    • RoHS conform
    • Protection classes IP67 / IP69K
    • Without protective circuitry
#

General data

EAN 4047106164454
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 33 g

Technical Data

Accessory type Adapter
Connector A Adapter, Design A, M12 × 1 connector

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top