Product VAS22-A-FS5.31/TS3553
Valve connector A type
Adapter valve connector - M12 x 1 male
Order number: 6606688- 2-pin + PE, bridged
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection classes IP67 / IP69K
- Without protective circuitry
- Without LED
- TS3553: Valve connector with stainless steel screw M3x28, V4A

General data
EAN | 4047106167837 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 33 g |
Technical Data
Accessory type | Adapter |
Connector A | Adapter, Design A, M12 × 1 connector |