Product VBS02-A80E-5/TXL
Valve connector B type
Connection Cable
Order number: 6606817- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Without protective circuitry
- Without LED
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals and oils
- UV and ozone resistance
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Cable length: 5.0 m

General data
EAN | 4047101373400 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 258 g |
Technical Data
Application | Signal |
Design | Connection Cable |
Connector A | Valve connector, Design B |
Number of pins | 2+PE |
Connector body | Plastic, TPU, Black/Translucent |
Protective component | without protective circuitry |
Voltage | 230 V |
Current | 4 A |
Cable diameter | Ø 5.7 mm |
Cable length | 5.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |