Product VC8S22-T80E-2-RSC5.31T/TEL
Valve connector C type
Extension Cable
Order number: 6606895- 2-pin + PE, bridged
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Z-Diode
- M12 male, straight, 2-pin + PE
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 2.0 m

General data
EAN | 4047101374575 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 148 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Valve connector, Design C |
Number of pins | 2+PE, PE bridged |
Connector body | Plastic, TPU, Black/Translucent |
Protective component | Z diode |
Display switch state | LED, Yellow/yellow |
Connector B | Male, M12 × 1, Straight |
Number of Pins | 2+PE |
Connector body | Plastic, TPU, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 24 V |
Current | 4 A |
Cable diameter | Ø 5.3 mm |
Cable length | 2.0 m |
Cable jacket | PVC, Black |
Number of Conductors | 3 |
Protection class | IP65, IP67, IP68 |