Product  JBBS-48-M413/EX

IP67 Junction Box, 4-Channel

PROFIBUS-PA

Order number: 6611405
    • Junction box for wall mounting with stainless steel 7/8" flange connections
    • Integrated terminating resistor (activatable)
    • Cable shielding: Capacitive or direct connection to housing potential selectable via switch
    • Isolated support terminal for optional protective conductor incorporated in cable
    • Powder-coated die-cast aluminium housing
    • Pressure compensation element protects against condensation
    • Connection of the housing potential via M5 x 1 bolt
    • Entity and FISCO compliant according to IEC 60079-11
#

General data

EAN 4047101005936
eCl@ss-Code (V5.1.4): 27250201 -/- Network components (fieldbus)
Customs tariff number 85369095000
Country of origin DE
Weight 745 g

Technical Data

Network protocol PROFIBUS-PA
Connection technology signal 7/8”
Device type Passive fieldbus junction box
Ambient temperature -30…+70 °C
Protection class IP67
Approvals ATEX

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top