Product JBBS-48-T615/3G
IP67 Junction Box, 6-Channel
PROFIBUS-PA
Order number: 6611422- Junction box for wall mounting with PVC cable glands M20 x 1.5
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
EAN | 4047101207569 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 787 g |
Technical Data
Network protocol | PROFIBUS-PA |
Connection technology signal | Cable gland |
Device type | Passive fieldbus junction box |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | Ex-Approval |