Product  Cable452B-500M

PROFIBUS Cable

PVC Cable Jacket

Order number: 6611473
    • PROFIBUS cable: AWG 22/1
    • Jacket material: PVC, color: blue
    • Jacket diameter: 8.1 mm
    • Oil resistant
    • UV resistant
    • Cable length: 500 m
#

General data

EAN 4047101519815
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444995900
Country of origin DE
Weight 37000 g

Technical Data

Application Data
Number of Conductors 2
Core cross-section 0.34  mm²
Network protocol PROFIBUS-DP
Cable diameter Ø  8.1 mm
Cable length 500.0  m
Cable jacket PVC, Blue
Shielding Aluminum foil, tinned copper wire

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top