Product TB-8M12-5-CS19H
Passive Actuator/Sensor Box, M12 × 1
8-port, with M23 Connector for Supply Cable
Order number: 6611965- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 4-pin + PE

General data
EAN | 4047101276220 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 307 g |
Technical Data
Application | Signal |
Number of Ports | 8 |
I/O port | M12 × 1 |
Number of pins | 4+PE |
Group terminal | Male, M23 × 1, Side output |
Number of Pins | 19 |
Housing material | Plastic, PA |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 9 A |
Approvals | cULus |