Product AD-MFK3-FSM4
Adapter
Order number: 6628083- M8 female - M12 male, 3-pin
- RoHS-compliant
- Protection class: IP67

General data
EAN | 4047101464887 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CN |
Weight | 28 g |
Technical Data
Accessory type | Adapter |
Device type | Adapter |
Connector A | Female, M8 × 1, Straight |
Connector B | Male, M12 × 1, Straight |