Product CKM19-19-2/TXL
Supply Cable for Multiple Passive Junction Box, TPU
Connection Cable
Order number: 6631212- M23 female, straight, 19-pin
- Jacket material: TPU
- Jacket color: black
- Flame retardant acc. to FT1
- Free from halogen, silicone and PVC
- Particularly resistant to abrasion
- RoHS compliant
- Protection class IP67
- Cable length: 2.0 m

General data
EAN | 4047101417159 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 312 g |
Technical Data
Design | Connection Cable |
Connector A | Female, M23 × 1, Straight |
Number of pins | 19 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Voltage | 150 V |
Current | 2 A |
Cable diameter | Ø 8.9 mm |
Cable length | 2.0 m |
Cable jacket | TPU, Black |
Number of Conductors | 16 |
Protection class | IP67 |