Product TBEN-L5-4RFID-8DXP-LNX
Compact RFID Module for Ethernet
Linux for Implementation by System Integrators
Order number: 6814124- TCP/IP
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Freely programmable compact module based on Linux
- Programming language C, C++, NodeJS, Python
- Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or 2 A outputs

General data
| EAN | 4047101376951 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 645 g |
Technical Data
| Operating system | Linux |
| Network protocol | TCP/IP |
| Number of channels | 12 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
Data Sheets
| German | 576 KB |
| English | 576 KB |
| French | 578 KB |
| Spanish | 579 KB |
| Czech | 578 KB |
| Dutch | 577 KB |
| Romanian | 577 KB |
| Russian | 446 KB |
| Polish | 578 KB |
| Chinese | 644 KB |
| Turkish | 578 KB |
Approval
Configuration Manual
Configuration Software
Firmware
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Quick Start Guide
Connectivity accessories — Power supply
|
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
|
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 |
|
RSM RKM 50-2M
Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com |
U2282-0 |
Connectivity accessories — I/O
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
Connectivity accessories — Technology
|
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 |
|
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |
|
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |

