Product  PDP-TRA

Bus Terminating Resistor

Order number: 6825346
    • Terminating resistor for PROFIBUS-DP applications
    • 5-pin, reverse-keyed, active
    • M12 × 1 male connector to 7/8” male connector
    • 7/8″ male connector for power supply
    • Protection class: IP67 (screwed together)
    • Temperature: -40 °C…+75 °C
    • Note: This is an active terminating resistor.
    • Active terminating resistors are more stable than passive
    • terminating resistors and probably improve
    • performance when higher baud rates are used.
    • Note: This is an active terminating resistor. Active terminating resistors are more stable than passive terminating resistors and are likely to improve performance when higher baud rates are used.
#

General data

EAN 4047101108491
eCl@ss-Code (V5.1.4): 27250201 -/- Network components (fieldbus)
Customs tariff number 85332100000
Country of origin DE
Weight 126 g

Technical Data

Accessory type Terminating resistor
Device type Bus terminating resistor
Network protocol PROFIBUS-DP
Connector A Male, Straight

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top