Product BL67-1RS485/422
BL67 electronic module
RS485/422 Interface
Order number: 6827192- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Transmission of serial data via RS485/422 interface
- For connection of printers, light screens and bar code scanners e.g.
General data
EAN | 4047101109191 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 50 g |
Technical Data
Signal type | RS485/422 |
Connection technology signal | M12, M23 |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |
Data Sheets
German | 394 KB |
English | 393 KB |
French | 395 KB |
Spanish | 394 KB |
Czech | 394 KB |
Dutch | 393 KB |
Romanian | 393 KB |
Russian | 407 KB |
Polish | 396 KB |
Chinese | 466 KB |
Turkish | 395 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |