Product BL67-8DO-0.5A-N
BL67 electronic module
8 Digital Outputs, NPN, 0.5 A
Order number: 6827209- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 8 digital outputs, 24 VDC
- Max. 0.5 A
- NPN switching

General data
| EAN | 4047101109344 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 55 g |
Technical Data
| Signal type | Digital output |
| Connection technology signal | M8, M12, M23 |
| Device type | I/O Module |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

