Product BL20-2RFID-A
BL20 Electronic Module
2 RFID Channels (HF/UHF)
Order number: 6827233- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Connection of two BL ident read/write heads (HF or UHF)
- Mixed operation of HF and UHF read/write heads
- Transmission rate: 115.2 kbps
- Cable length max. 50 m
General data
EAN | 4047101109481 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 39 g |
Technical Data
Signal type | RFID |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 461 KB |
English | 458 KB |
French | 460 KB |
Spanish | 461 KB |
Czech | 461 KB |
Dutch | 459 KB |
Romanian | 460 KB |
Russian | 306 KB |
Polish | 462 KB |
Chinese | 523 KB |
Turkish | 461 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
Configuration Manual
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |