Product TS-500-LI2UPN8X-H1141
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6840015- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tools
- Recessed pushbutton and keylock for secure programming
- Permanent display of temperature unit (°C, °F, K, Ohm)
- Temperature peak memory
General data
EAN | 4047101109993 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 90251900900 |
Country of origin | DE |
Weight | 278 g |
Technical Data
Detection type | medium contact |
Design | With display (external probe) |
Measuring range | -50…500 °C |
Process connection | Cylindrical, Ø 18 mm |
Operating voltage | 18…30 VDC |
Electrical output | Current output (3-wire), Switching output |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
Ambient temperature | -40…+80 °C |
Protection class | IP67 |
Data Sheets
German | 1074 KB |
English | 1073 KB |
French | 1075 KB |
Spanish | 1074 KB |
Czech | 1074 KB |
Dutch | 1074 KB |
Romanian | 1075 KB |
Russian | 1082 KB |
Polish | 1077 KB |
Chinese | 1150 KB |
Turkish | 1075 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
Manual
TS Series Temperature Sensors | 825 KB |
TS Series IO-Link Parameters | 466 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link Parameters | 82 KB |
Manufacturer's Declaration
Product Overview
Mounting accessories
TP-206A-CF-H1141-L200
temperature detector for liquid and gaseous media |
9910477 | |
TP-206A-CF-H1141-L100
temperature detector for liquid and gaseous media |
9910475 | |
TP-206A-CF-H1141-L150
temperature detector for liquid and gaseous media |
9910476 | |
TP-206A-CF-H1141-L300
temperature detector for liquid and gaseous media |
9910478 | |
TP-306A-CF-H1141-L1000
temperature detector for liquid and gaseous media |
9910479 | |
TP-306A-CF-H1141-L2000
temperature detector for liquid and gaseous media |
9910480 | |
TP-306A-CF-H1141-L5000
temperature detector for liquid and gaseous media |
9910481 | |
TP-504A-TRI3/4-H1141-L035
temperature detector for liquid and gaseous media |
9910429 | |
TP-504A-TRI3/4-H1141-L100
temperature detector for liquid and gaseous media |
9910430 | |
TP-504A-DN25K-H1141-L035
temperature detector for liquid and gaseous media |
9910431 | |
TP-504A-DN25K-H1141-L100
temperature detector for liquid and gaseous media |
9910432 | |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 | |
TP-206.35A-CF-H1141-L100
temperature detector for liquid and gaseous media |
9910819 | |
TP-206.35A-CF-H1141-L150
temperature detector for liquid and gaseous media |
9910820 | |
TP-206.35A-CF-H1141-L200
temperature detector for liquid and gaseous media |
9910821 | |
TP-206.35A-CF-H1141-L300
temperature detector for liquid and gaseous media |
9910822 | |
TP-504A-TRI1.5-H1141-L100
temperature detector for liquid and gaseous media |
9910860 | |
TP-206KK1-CF-H1141-L100
temperature detector for liquid and gaseous media |
100017085 | |
TP-206KK1-CF-H1141-L150
temperature detector for liquid and gaseous media |
100017084 | |
TP-206KK1-CF-H1141-L200
temperature detector for liquid and gaseous media |
100017083 | |
TP-306A-CF-H1141-L5500
temperature detector for liquid and gaseous media |
100024018 | |
TP-203KK1-CF-H1141-L150
temperature detector for liquid and gaseous media |
100045292 | |
TP-504A-TRI1.5-H1141-L100/S3645
temperature detector for liquid and gaseous media |
100048143 |
Connectivity accessories
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 | |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 | |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 | |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |