Product FCI-D15A4P-AP8X-H1141
Flow Monitoring
Inline Sensor with Integrated Processor
Order number: 6870669- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 3…20 l/min
- DC 3-wire, 19.2…28.8 VDC
- NO contact, PNP output
- Connector device, M12 × 1
General data
EAN | 4047101174885 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 508 g |
Technical Data
Function | Flow monitoring |
Design | Inline |
Process connection | G 1/2'' |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 19.2…28.8 VDC |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | 0…+80 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP67 |
Approvals | UL |