Product FTCI-3/4D19A4P-2ARX-H1160
Compact Inline Flow Meter
Flow Rate Measurement
Relay Output 24 VDC NO
Order number: 6870901- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- Hysteresis Flow 0.4 … 1.9 l/min
- Hysteresis Temp 1…10 °C
- Temperature monitoring, -10…95 °C
- Switch ON/OFF delay 0…50 s
- 2 relay switching outputs
- Switching outputs 24 VDC NO
- Switchpoints freely adjustable
