Product FCS-DN25A4-NA/D100
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6872017- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Sensor made of A4 stainless steel (1.4404)
- Mech. connection: conical, acc. to DIN 11851
- Temperature range: +10…+120 °C (up to +135 °C for a short period)
- Cable device
- 4‐wire connection to the processor

General data
EAN | 4047101176186 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 352 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | Threaded tube connection per DIN11851 |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Cable |
Cable length | 2.0 m |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Medium temperature | 10…+120 °C |
Protection class | IP68 |
Functional accessories
![]() |
FM-IM-3UP63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525100 |
![]() |
FM-IM-3UR38X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525102 |
![]() |
FM-IM-2UPLI63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
7525104 |