Product AIH40EX
excom I/O System
Input Module, Analog, Active, HART, 4-channel
Order number: 6884001- Input module for connection of 2-wire transmitters
- Transmission of HART data
General data
EAN | 4047101556780 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 133 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Analog input, HART, Intrinsically safe |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -20…+60 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, INMETRO, KOSHA, EAC Ex, DNV GL, BV, LR, KR, CMI, KCC, CE |
Data Sheets
German | 573 KB |
English | 571 KB |
French | 573 KB |
Spanish | 574 KB |
Czech | 575 KB |
Dutch | 570 KB |
Romanian | 572 KB |
Russian | 590 KB |
Polish | 574 KB |
Turkish | 573 KB |
Approval
CAD File
Configuration File
GSD-Dateien | 278 KB |
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
Manual
Product Catalog
Quick Start Guide
Mounting accessories
excom-RMD1-BU
The resistor module prevents wire-break detection and short-circuit detection in digital input modules. For analog input modules, overflow and underflow messages are also suppressed. |
100020744 |