Product BS5131-0
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 6901010- Metal coupling nut
- Protection class IP67
- Lötanschluss
- Field-wireable connector
- Mechanical connection M8/Ø 8 mm
- Straight design
- 3-pin
- metr. Screw-in thread M11 × 0.75
- Cable feedthrough 3.5…5.0 mm

General data
EAN | 4047101458206 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 11 g |
Technical Data
Application | Signal |
Connector A | Male, M8 × 1, Straight |
Number of pins | 3 |
Connection mode | Solder contact |
Screw-in thread | M11 × 0.75 |
Housing material | Plastic, PBT |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 3.5…5 mm |
Core cross-section/Clamping ability | 0.14…0.25 mm² |
Voltage | 60 V |
Current | 4 A |
Approvals | cULus recognized |
Data Sheets
German | 630 KB |
English | 630 KB |
French | 632 KB |
Spanish | 631 KB |
Czech | 631 KB |
Dutch | 630 KB |
Romanian | 630 KB |
Russian | 627 KB |
Polish | 632 KB |
Chinese | 664 KB |
Turkish | 631 KB |
Approval/Declaration
UL Approval | 341 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |