Product P2-LI-Q25L
Accessories
Positioning Element
For Linear Position Sensors LI-Q25L
Order number: 6901042- Free positioning element
- Installation up to 4mm away from the sensor.
General data
EAN | 4047101227376 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 90319000000 |
Country of origin | DE |
Weight | 29 g |
Technical Data
Accessory type | Positioning element |
For use with | Linear position sensors |
Housing material | Plastic |