Product BTS-DSU35-ZF07-M6
Mounting Accessories
Mounting kit for manual valves
Order number: 6901126- Mounting kit with mounting plate for dual sensor and actuator (puck)
- For manual valves of the size F07 acc. to ISO 5211 / DIN 3337
- Height-adjustable
- Adjustable shaft peg with self-locking M6 nut
- Robust stainless steel
- Vestamid mounting plate for sensors

General data
EAN | 4047101246377 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 90319000000 |
Country of origin | DE |
Weight | 462 g |
Technical Data
Accessory type | Mounting kit for manual valves |
For use with | Dual sensors |
Construction size | 104 x 60 x 92 mm |
Housing material | Plastic, 1.4301 (AISI 304)/Vestamid |