Product B5131-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6904910- Metal coupling nut
- Protection class IP67
- Lötanschluss
- Field-wireable female connector
- Mechanical connection M8/Ø 8 mm
- Straight design
- 3-pin
- metr. Screw-in thread M11 × 0.75
- Cable feedthrough 3.5…5.0 mm

General data
| EAN | 4047101458671 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 9 g |
Technical Data
| Application | Signal |
| Connector A | Female, M8 × 1, Straight |
| Number of pins | 3 |
| Connection mode | Solder contact |
| Screw-in thread | M11 × 0.75 |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 3.5…5 mm |
| Core cross-section/Clamping ability | 0.14…0.25 mm² |
| Voltage | 60 V |
| Current | 4 A |
| Approvals | cULus recognized |
Data Sheets
| German | 624 KB |
| English | 624 KB |
| French | 625 KB |
| Spanish | 625 KB |
| Czech | 625 KB |
| Dutch | 624 KB |
| Romanian | 624 KB |
| Russian | 621 KB |
| Polish | 625 KB |
| Chinese | 657 KB |
| Turkish | 625 KB |
Approval/Declaration
| UL Approval | 341 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

