Product FW-MRKPM0416-P-S-0608
Field-Wireable Connector
7/8″ Power
7/8″ Female, Straight
Order number: 6914504- Screw terminal connection
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
EAN | 4047101496925 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 46 g |
Technical Data
Application | Signal, Power |
Connector A | Female, 7/8″-16 UN, Straight |
Number of pins | 4 |
Connection mode | Screw/clamp connection |
Screw-in thread | PG9 |
Housing material | Plastic, PA |
Coupling nut/screw material | Aluminum, Al, Anodized |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.34…1.5 mm² |
Voltage | 250 V |
Current | 9 A |