Product  Cable451-150M

PROFIBUS Cable

Connection Cable

Order number: 6915603
    • PROFIBUS cable: 2 × 0.34 mm2
    • Jacket material: PUR, color: violet
    • Jacket diameter: 8.2 mm
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
    • Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
    • Free from silicone, PVC and LABS
    • Resistant to microbes and hydrolysis
    • RoHS compliant
    • UL approved
    • End open
    • Open end
    • Cable length: 150 m
#

General data

EAN 4047101519631
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444995900
Country of origin PL
Weight 12260 g

Technical Data

Application Data
Number of Conductors 2
Core cross-section 0.34  mm²
Network protocol PROFIBUS-DP
Cable diameter Ø  8.2 mm
Cable length 150.0  m
Cable jacket PUR, Violet
Shielding Aluminum foil, tinned copper wire
Approvals UL

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top