Product EC-FS8-0.5/16
Male Receptacle with Stranded Wires, Front-mounted
Order number: 6934169- M12 × 1 male receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 8-pin
- Stranded wire length: 0.5 m

General data
EAN | 4047101355017 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85366990990 |
Country of origin | CN |
Weight | 36 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 8 |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 2 A |
Cable length | 0.5 m |
Number of Conductors | 8 |
Protection class | IP67 |
Approvals | CE |