Product  PSGS4M-RJ45S-4414-10M

Industrial Ethernet Cable

Extension Cable

Order number: 6934252
    • Ethernet cable: 4-pin, AWG 26
    • CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: aluminum-laminated polyester film, copper braid
    • Jacket diameter: 4.8 mm
    • Suitable for drag chain use
    • UV resistant
    • Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
    • Free from silicone, PVC and LABS
    • Free from halogen acc. to IEC 60754-2
    • Flame retardant acc. to IEC 60332-1-2
    • Approval: cULus
    • RoHS compliant
    • Protection class IP67
    • RJ45 male connector, straight, 4-pin
    • M8 male connector, straight
    • Cable length: 10 m
#

General data

EAN 4047101356359
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CZ
Weight 350 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M8 × 1, Straight
Number of pins 4
Connector body Plastic, TPU, UL 94, Black
Coupling nut/screw Zinc, GD-Zn, Nickel-plated
Connector B Male, RJ45, Straight
Number of Pins 4
Connector body Plastic, TPU, UL 94
Network protocol Ethernet
Voltage 42 V
Current 3 A
Cable diameter Ø  4.8 mm
Cable length 10.0 m
Cable jacket PUR, Green
Number of Conductors 4
Protection class IP67
Approvals cULus

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top