Product EC-FSE8-L/16
Male Receptacle with Solder Contacts, Front-mounted
Order number: 6934642- M12 × 1 male receptacle
- Protection class IP67
- Stainless steel receptacle housing
- Front panel mounting
- Connected via solder contacts

General data
EAN | 4047101369618 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 11 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-coded |
Number of pins | 8 |
Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
Mounting type | front panel mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
Voltage | 30 V |
Current | 2 A |
Protection class | IP67 |
Approvals | CE |