Product BS12-0
Field-Wireable Connector
Male Connector M16 × 0.75, Straight
Order number: 6934767- Solder connection
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
EAN | 4047101459074 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 39 g |
Technical Data
Application | Signal |
Connector A | Male, M16 × 0.75, Straight |
Number of pins | 12 |
Connection mode | Screw/clamp connection |
Screw-in thread | PG9 |
Housing material | Plastic, PA |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.14…0.25 mm² |
Voltage | 60 V |
Current | 3 A |