Product ESHP4P
M8 x 1 / Ø 8 mm round connector
Ø 8 mm Flange Connector, Snap-on Type
Order number: 6934774- Robust and pre-assembled flange connector
- 4-pin
- Potted, protection class IP67
- GOST-R-approved
- RoHS-compliant
- Print contact

General data
EAN | 4047101371390 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Application | Signal |
Connector A | Male, Ø 8 mm |
Number of pins | 4 |
Flange housing | Brass, CuZn, Nickel-plated |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 30 V |
Current | 4 A |
Protection class | IP67 |